Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MICROMAT Spannhydraulik
Description
M 630 (configurable) swing clamp double acting - swing clamp double acting / O-Ring connection
Bill of material
M630-GK-025-40-0-R90-M
BN
order number
M630-GK-025-40-0-R90-M
POS
psition
KOPFVIS
head design
forke head
SD
rod Ø
25 mm
HUB
stroke
40 mm
E
fine adjustment stroke
mm
Enter value for E
fine adjustment stroke
mm
cm
inch
ft
INDEX
indexing
INFO1
example for configuration
PDF example configuration PDF
INFO2
selection clamping position
PDF selection clamping position PDF
SP
clamping position
°
INFO4
selection turnning direction
PDF selection swing direction PDF
ER
turning direction
INFO3
selection swing angle
PDF selection swing angle PDF
SCW
Swivelling angle
°
MA
metal deflector
A
a
244 mm
B
b
81 mm
C
c
163 mm
D
d
22 mm
F
f
8 mm
G
25 mm
H
h Ø
60 mm
I
i
63 mm
J
j
44 mm
K
k
65 mm
L
l
64 mm
M
m
85 mm
N
n Ø
24 mm
O
o
10 mm
P2
p2 Ø
8.5 mm
P
p
12 mm
Q
q
13 mm
R
r
20.0 mm
S
s
0.0 mm
T
t
0.0 mm
U
u
231 mm
V
v
2.0 mm
W
w Ø
0 mm
X
x
-
Y
y
1.4 mm
Z
z Ø
11 mm
NM
tightening torque
- Nm
A2
diameter piston
35 mm
B2
diameter rod
25 mm
C2
linear stroke
40 mm
E2
Swivelling angle
90 °
F2
Piston area clamping
4.7 cm^2
G2
Piston area unclamping
9.6 cm^2
H2
volume return stroke
27.8 cm^3
I2
volume stroke
47.4 cm^3
J2
Max. pulling force (100bar) without power losses
4.7 kN
Q2
q2
0.0 mm
R2
r2
0 mm
S2
s2
- mm
T2
t2
- mm
SHUB
swing stroke
0 mm
MAXD
maximum pressure
250 bar
MIND
minimum pressure
30 bar
MAXVOL
max. valid volume flow depents on length of clamping arm
0.2 - 0.9 l/min
GEW
weight
3.7 kg
SPANNKRAFT
clamping force chart
PDF SPANNKRAFT DIAGRAMM PDF
SPANNARM
clamping arm
- PDF
GG
Gesamtsumme Grundpreis
846.0 Eur
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices